Wi-SUN Compatible Wireless Module - BP35C2

BP35C2 is a USB dongle type product equipped with BP35C0. It has built-in antenna and wireless power adjusted already, Japan Radio Law certification has already been acquired. By attaching this to the USB terminal of the IoT device such as the home gateway as it is, it is possible to easily establish the Wi-SUN environment.

Part Number | BP35C2
Status | Active
Package |
Unit Quantity | 2304
Minimum Package Quantity | 384
Packing Type | Corrugated Cardboard
RoHS | Yes

Specifications:

Vin[V]

4.5 to 5.5

Frequency Band Used[MHz]

922.5 to 927.9

Rx Sensitivity[dBm]

-103

Icc Transmitting[mA]

48(20mW)

Icc Receiving[mA]

30

Icc Sleeping [uA]

6mA

Host Interface

USB

Onboard System IC

ML7416N

Dimensions [mm]

49.7x21.4x8.5

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

50

Features:

  • Built-in antenna
  • Transmit power adjusted
  • MAC address written
  • Japan domestic radio wave law acquired certification
  • MCU installed
  • Equipped with optimum firmware for HEMS
  • Realize the industry's top class reception sensitivity