Rohm Breadcrumb

Rohm Productdetail

IEEE802.15.4g standard Low Power Sub-GHz Radio Module - BP3596A

Buy Sample FAQ Contact Us
Buy Sample FAQ Contact Us
Part Number | BP3596A
Status | Active
Package | BP3596A
Unit Quantity | 100
Minimum Package Quantity | 20
Packing Type | Tray
RoHS | Yes

Specifications:

Common Standard

IEEE802.15.4g

Vin[V]

2.7 to 3.6

Frequency Band Used[MHz]

920.6 to 928

Rx Sensitivity[dBm]

-100

Icc Transmitting[mA]

14.4/39.1 (1mW/20mW)

Icc Receiving[mA]

17.5

Icc Sleeping [uA]

3

Host Interface

SPI / DIO

Terminal Standards

・ARIB STD-T108
・IEEE802.15.4g
・Built-in chip-antenna

Onboard System IC

ML7396B

Dimensions [mm]

22.0x34.7x3.5

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

80

Features:

  • Certificate with Japanese radio law.
  • Conform to International Standard IEEE802.15.4g
  • Low power consumption.
  • At transmitting
     (1mW sending) 14.4mA (TYP.)
     (20mW sending) 39.1mA (TYP.)
  • At receiving 17.5mA (TYP.)
  • On sleep 3μA (TYP.)
  • Transmission power : 1mW, 10mW, 20mW
  • Package size : 34.7mm×22.0mm×3.5mm
  • Interface : SPI, DIO
  • Frequency band used : 920.6MHz to 928MHz
  • Utilizes a Lapis Semiconductor IC, enabling complete support