NPN 3.0A 50V Middle Power Transistor - 2SCR573D3A08
Suitable for the Middle Power Driver.
×
Specifications:
Grade
Automotive
Common Standard
AEC-Q101 (Automotive Grade)
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Package Size[mm]
6.6x10.0 (t=2.3)
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
10
Collector-Emitter voltage VCEO1[V]
50.0
Collector current Io(Ic) [A]
3.0
hFE
180 to 450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Features:
- Suitable for Middle Power Driver.
- Low VCE(sat)
VCE(sat)=350mV(Max.).
(IC/IB=1A/50mA)