Last Time Buy
VT6K1
1.2V Drive Nch+Nch MOSFET
Last Time Buy
VT6K1
1.2V Drive Nch+Nch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For VT6K1
Part Number |
|
|
---|---|---|
Ordering Part Number | VT6K1T2CR | EM6K7T2CR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Active |
Package | VMT6 | EMT6 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | VMT6 | SOT-563 |
Package Size [mm] | 1.2x1.2 (t=0.55) | 1.6x1.6 (t=0.55) |
Number of terminal | 6 | 6 |
Polarity | Nch+Nch | Nch+Nch |
Drain-Source Voltage VDSS [V] | 20 | 20 |
Drain Current ID [A] | 0.1 | 0.2 |
RDS(on)[O] VGS=1.2V (Typ.) | 6.0 | 1.6 |
RDS(on)[O] VGS=1.5V (Typ.) | 4.5 | 1.2 |
RDS(on)[O] VGS=2.5V (Typ.) | 3.0 | 0.8 |
RDS(on)[O] VGS=4.5V (Typ.) | 2.5 | - |
RDS(on)[O] VGS=Drive (Typ.) | 6.0 | 1.6 |
Drive Voltage [V] | 1.2 | 1.2 |
Power Dissipation (PD) [W] | 0.15 | 0.15 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-105B | SC-107C |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X