UM6K34N
0.9V Drive Nch+Nch MOSFET
UM6K34N
UM6K34N
0.9V Drive Nch+Nch MOSFET
Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
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
SOT-363
JEITA Package
SC-88
Number of terminal
6
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
50
Drain Current ID[A]
0.2
RDS(on)[Ω] VGS=0.9V(Typ.)
3
RDS(on)[Ω] VGS=1.2V(Typ.)
2.2
RDS(on)[Ω] VGS=1.5V(Typ.)
2
RDS(on)[Ω] VGS=2.5V(Typ.)
1.7
RDS(on)[Ω] VGS=4.5V(Typ.)
1.6
RDS(on)[Ω] VGS=Drive (Typ.)
3
Power Dissipation (PD)[W]
0.15
Drive Voltage[V]
0.9
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
- Mounting cost and area can be cut in half.
- Low on - resistance.
- Low voltage drive(0.9V drive) makes this device ideal for portable equipment.