UM6J1N
4V Drive Pch+Pch MOSFET

Complex type MOSFETs(P+P) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UM6J1NTN
Status | Active
Package | UMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-0.2

RDS(on)[Ω] VGS=4V(Typ.)

1.6

RDS(on)[Ω] VGS=4.5V(Typ.)

1.4

RDS(on)[Ω] VGS=10V(Typ.)

0.9

RDS(on)[Ω] VGS=Drive (Typ.)

1.6

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

· 4V-drive type
· Pch+Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed