Rohm Breadcrumb

Rohm Productdetail

1.5V Drive Pch+SBD MOSFET - TT8U1

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TT8U1TR
Status | Active
Package | TSST8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TSST8

Package Size[mm]

3.0x1.9(t=0.8)

Applications

Power Supply

Number of terminal

8

Polarity

Pch+Schottky

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-2.4

RDS(on)[Ω] VGS=1.5V (Typ.)

0.18

RDS(on)[Ω] VGS=2.5V (Typ.)

0.105

RDS(on)[Ω] VGS=4.5V (Typ.)

0.08

RDS(on)[Ω] VGS=Drive (Typ.)

0.18

Total gate charge Qg[nC]

6.7

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

-1.5

Reverse voltage VR (Diode) [V]

20.0

Forward Current IF (Diode) [A]

1.0

Forward Current Surge Peak IFSM (Diode) [A]

3.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Multiple Schottky Barrier Diodes Middle Power MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant