Rohm Breadcrumb

Rohm Productdetail

1.5V Drive Nch+Pch MOSFET - TT8M3

Complex type MOSFETs(P+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TT8M3TR
Status | Active
Package | TSST8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TSST8

Package Size[mm]

3.0x1.9(t=0.8)

Number of terminal

8

Polarity

Nch+Pch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=1.5V (Typ.)

0.1

RDS(on)[Ω] VGS=2.5V (Typ.)

0.065

RDS(on)[Ω] VGS=Drive (Typ.)

0.1

Total gate charge Qg[nC]

3.6

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low voltage(1.5V) drive type
· Nch+Pch Middle-power MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant