Rohm Breadcrumb

Rohm Productdetail

10V Drive Nch+Nch MOSFET - SP8K80

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | SP8K80TB1
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

500

Drain Current ID[A]

0.5

RDS(on)[Ω] VGS=10V (Typ.)

9.0

RDS(on)[Ω] VGS=Drive (Typ.)

9.0

Total gate charge Qg[nC]

3.8

Power Dissipation (PD)[W]

2.0

Drive Voltage[V]

10.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 10V-drive type
· Nch+Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant