Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 4V Drive Nch+Pch MOSFET - SH8M14

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | SH8M14GZETB
Status | NRND
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Applications

Switching

Number of terminal

8

Polarity

Nch+Pch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

9.0

RDS(on)[Ω] VGS=4V (Typ.)

0.019

RDS(on)[Ω] VGS=4.5V (Typ.)

0.018

RDS(on)[Ω] VGS=10V (Typ.)

0.015

RDS(on)[Ω] VGS=Drive (Typ.)

0.019

Total gate charge Qg[nC]

8.5

Power Dissipation (PD)[W]

2.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Nch+Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant