Obsolete SH8K10S
30V Nch / Nch+SBD Power MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SH8K10S

Part Number
SH8K10S
SH8K10S
SH8KA2
SH8KA2
Ordering Part Number SH8K10SGZETB SH8KA2TB1
Similar Level - Same Package
Data Sheet    
Supply Status Obsolete Recommended
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOP8 SOP8
Package Size [mm] 5x6 (t=1.75) 5x6 (t=1.75)
Number of terminal 8 8
Polarity Nch/Nch+SBD Nch+Nch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 8.5 8.0
RDS(on)[O] VGS=4V (Typ.) 0.019 -
RDS(on)[O] VGS=4.5V (Typ.) 0.0178 0.034
RDS(on)[O] VGS=10V (Typ.) 0.014 0.023
RDS(on)[O] VGS=Drive (Typ.) 0.019 0.034
Drive Voltage [V] 4.0 4.5
Power Dissipation (PD) [W] 2.0 2.8
Total gate charge Qg [nC] 8.4 4.1
Mounting Style Surface mount Surface mount
Applications - Motor
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed