SH8J31
-60V Pch+Pch Middle Power MOSFET
SH8J31
SH8J31
-60V Pch+Pch Middle Power MOSFET
SH8J31 is complex type (Pch+Pch) middle power MOSFET for Motor Drive application.
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
SOP8
Number of terminal
8
Polarity
Pch+Pch
Drain-Source Voltage VDSS[V]
-60
Drain Current ID[A]
-4.5
RDS(on)[Ω] VGS=4V(Typ.)
0.06
RDS(on)[Ω] VGS=4.5V(Typ.)
0.055
RDS(on)[Ω] VGS=10V(Typ.)
0.05
RDS(on)[Ω] VGS=Drive (Typ.)
0.06
Total gate charge Qg[nC]
40
Power Dissipation (PD)[W]
2
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.75)
Features:
- Low on - resistance.
- Small Surface Mount Package (SOP8).
- Pb-free lead plating; RoHS compliant.
- Halogen Free.