Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 1.5V Drive Pch MOSFET - RZR020P01

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RZR020P01TL
Status | NRND
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-346T

JEITA Package

SC-96

Package Size[mm]

2.9x2.8(t=1.0max.)

Applications

Power Supply

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-2.0

RDS(on)[Ω] VGS=1.5V (Typ.)

0.2

RDS(on)[Ω] VGS=1.8V (Typ.)

0.15

RDS(on)[Ω] VGS=2.5V (Typ.)

0.105

RDS(on)[Ω] VGS=4.5V (Typ.)

0.075

RDS(on)[Ω] VGS=Drive (Typ.)

0.2

Total gate charge Qg[nC]

6.5

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low voltage(1.5V) drive type
· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant