Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 4V Drive Nch MOSFET - RXQ040N03

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RXQ040N03TCR
Status | NRND
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-457T

JEITA Package

SC-95

Package Size[mm]

2.9x2.8(t=1.0max.)

Applications

Switching

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

4.0

RDS(on)[Ω] VGS=4V (Typ.)

0.05

RDS(on)[Ω] VGS=4.5V (Typ.)

0.045

RDS(on)[Ω] VGS=10V (Typ.)

0.035

RDS(on)[Ω] VGS=Drive (Typ.)

0.05

Total gate charge Qg[nC]

3.3

Power Dissipation (PD)[W]

1.25

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant