Rohm Breadcrumb

Rohm Productdetail

Nch 40V 80A Power MOSFET - RX1G08CGN

RX1G08CGN is a power MOSFET with low-on resistance and High power small mold package(TO220AB). It is suitable for switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RX1G08CGNC10
Status | Active
Package | TO-220AB
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Package Size[mm]

18.6x9.9(t=4.7)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

80.0

RDS(on)[Ω] VGS=4.5V (Typ.)

0.0044

RDS(on)[Ω] VGS=10V (Typ.)

0.0035

RDS(on)[Ω] VGS=Drive (Typ.)

0.0044

Total gate charge Qg[nC]

15.8

Power Dissipation (PD)[W]

78.0

Drive Voltage[V]

4.5

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance
  • High power small mold package(TO220AB)
  • Pb-free lead plating ; RoHS compliant
  • 100% UIS tested