Last Time Buy RW1C025ZP
1.5V Drive Pch MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RW1C025ZP

Part Number
RW1C025ZP
RW1C025ZP
RV5C040AP
RV5C040AP
Ordering Part Number RW1C025ZPT2CR RV5C040APTCR1
Similar Level - Same Pinout
Data Sheet    
Supply Status Last Time Buy Recommended
Package WEMT6 DFN1616-6
Unit Quantity 8000 3000
Minimum Packing Quantity 8000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-563T DFN1616-6
Package Size [mm] 1.6x1.6 (t=0.65) 1.6x1.6 (t=0.8)
Number of terminal 6 8
Polarity Pch Pch
Drain-Source Voltage VDSS [V] -20 -20
Drain Current ID [A] -2.5 -4.0
RDS(on)[O] VGS=1.5V (Typ.) 0.12 0.13
RDS(on)[O] VGS=1.8V (Typ.) - 0.095
RDS(on)[O] VGS=2.5V (Typ.) 0.065 0.065
RDS(on)[O] VGS=4.5V (Typ.) 0.048 0.06
RDS(on)[O] VGS=Drive (Typ.) 0.12 0.13
Drive Voltage [V] -1.5 -1.5
Power Dissipation (PD) [W] 0.7 1.5
Total gate charge Qg [nC] 21.0 8.5
Mounting Style Surface mount Surface mount
JEITA Package SC-120 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed