Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 1.5V Drive Nch MOSFET - RW1C020UN

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RW1C020UNT2R
Status | NRND
Package | WEMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-563T

JEITA Package

SC-120

Package Size[mm]

1.6x1.6(t=0.6)

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

2.0

RDS(on)[Ω] VGS=1.5V (Typ.)

0.17

RDS(on)[Ω] VGS=2.5V (Typ.)

0.095

RDS(on)[Ω] VGS=4.5V (Typ.)

0.075

RDS(on)[Ω] VGS=Drive (Typ.)

0.17

Total gate charge Qg[nC]

2.0

Power Dissipation (PD)[W]

0.7

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low voltage(1.5V) drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant