Last Time Buy RW1A030AP
1.5V Drive Pch MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RW1A030AP

Part Number
RW1A030AP
RW1A030AP
RV5A040AP
RV5A040AP
RV5A040AP
RV5A040AP
Ordering Part Number RW1A030APT2CR RV5A040APTCR1 RV5A040APTCR1
Similar Level - Same Pinout Similar Specification
Data Sheet      
Supply Status Last Time Buy Recommended Recommended
Package WEMT6 DFN1616-6 DFN1616-6
Unit Quantity 8000 3000 3000
Minimum Packing Quantity 8000 3000 3000
Packing Type Taping Taping Taping
RoHS Yes Yes Yes
Package Code SOT-563T DFN1616-6 DFN1616-6
Package Size [mm] 1.6x1.6 (t=0.65) 1.6x1.6 (t=0.8) 1.6x1.6 (t=0.8)
Number of terminal 6 8 8
Polarity Pch Pch Pch
Drain-Source Voltage VDSS [V] -12 -12 -12
Drain Current ID [A] -3.0 -4.0 -4.0
RDS(on)[O] VGS=1.5V (Typ.) 0.075 0.09 0.09
RDS(on)[O] VGS=1.8V (Typ.) - 0.075 0.075
RDS(on)[O] VGS=2.5V (Typ.) 0.04 0.055 0.055
RDS(on)[O] VGS=4.5V (Typ.) 0.03 0.044 0.044
RDS(on)[O] VGS=Drive (Typ.) 0.075 0.09 0.09
Drive Voltage [V] -1.5 -1.5 -1.5
Power Dissipation (PD) [W] 0.7 1.5 1.5
Total gate charge Qg [nC] 22.0 16.0 16.0
Mounting Style Surface mount Surface mount Surface mount
JEITA Package SC-120 - -
Storage Temperature (Min.)[°C] -55 -55 -55
Storage Temperature (Min.)[°C] 150 150 150
X

Most Viewed