RV5C040AP
Pch -20V -4.0A Small Signal MOSFET
RV5C040AP
RV5C040AP
Pch -20V -4.0A Small Signal MOSFET
RV5C040AP is a MOSFET for the load switch with a G-S protection diode.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RV5C040APTCR1
Status |
Recommended
Package |
DFN1616-6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
DFN1616-6
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-4
RDS(on)[Ω] VGS=1.5V(Typ.)
0.13
RDS(on)[Ω] VGS=1.8V(Typ.)
0.095
RDS(on)[Ω] VGS=2.5V(Typ.)
0.065
RDS(on)[Ω] VGS=4.5V(Typ.)
0.06
RDS(on)[Ω] VGS=Drive (Typ.)
0.13
Total gate charge Qg[nC]
8.5
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.8)
Features:
- Low on - resistance
- -1.5V Drive
- Built-in G-S protection diode
- Small DFN package
- Pb-free lead plating ; RoHS compliant