Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Nch 45V 2.5A Small Signal MOSFET - RTR025N05

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RTR025N05TL
Status | NRND
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-346T

JEITA Package

SC-96

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=2.5V (Typ.)

0.125

RDS(on)[Ω] VGS=4V (Typ.)

0.1

RDS(on)[Ω] VGS=4.5V (Typ.)

0.095

RDS(on)[Ω] VGS=Drive (Typ.)

0.125

Total gate charge Qg[nC]

3.2

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 2.5V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant