Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Nch 30V 3.5A Small Signal MOSFET - RTQ035N03

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RTQ035N03TR
Status | NRND
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-457T

JEITA Package

SC-95

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=2.5V (Typ.)

0.055

RDS(on)[Ω] VGS=4V (Typ.)

0.04

RDS(on)[Ω] VGS=4.5V (Typ.)

0.038

RDS(on)[Ω] VGS=Drive (Typ.)

0.055

Total gate charge Qg[nC]

4.6

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance.
  • Built-in G-S Protection Diode.
  • Small Surface Mount Package(TSMT6).
  • Pb-free lead plating; RoHS compliant.