Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Nch 60V 3A Small Signal MOSFET - RSR030N06

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RSR030N06TL
Status | NRND
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-346T

JEITA Package

SC-96

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

3.0

RDS(on)[Ω] VGS=4V (Typ.)

0.075

RDS(on)[Ω] VGS=4.5V (Typ.)

0.07

RDS(on)[Ω] VGS=10V (Typ.)

0.06

RDS(on)[Ω] VGS=Drive (Typ.)

0.075

Total gate charge Qg[nC]

5.0

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT3)
  • Pb-free lead plating; RoHS compliant