Rohm Breadcrumb

Rohm Productdetail

Pch -30V -4A Power MOSFET - RSH040P03

RSH040P03 is a power MOSFET with low-on resistance and High power package (SOP8), suitable for switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RSH040P03GZETB
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-4.0

RDS(on)[Ω] VGS=4V (Typ.)

0.078

RDS(on)[Ω] VGS=4.5V (Typ.)

0.068

RDS(on)[Ω] VGS=10V (Typ.)

0.042

RDS(on)[Ω] VGS=Drive (Typ.)

0.078

Total gate charge Qg[nC]

8.0

Power Dissipation (PD)[W]

2.0

Drive Voltage[V]

-4.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance.
  • Small Surface Mount Package (SOP8).
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free.