RSF010P05
4V Drive Pch MOSFET
RSF010P05
RSF010P05
4V Drive Pch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
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
SOT-323T
JEITA Package
SC-113A
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-45
Drain Current ID[A]
-1
RDS(on)[Ω] VGS=4V(Typ.)
0.49
RDS(on)[Ω] VGS=4.5V(Typ.)
0.45
RDS(on)[Ω] VGS=10V(Typ.)
0.33
RDS(on)[Ω] VGS=Drive (Typ.)
0.49
Total gate charge Qg[nC]
2.4
Power Dissipation (PD)[W]
0.8
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
· 4V-drive type· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant