RS1E220AT
Pch -30V -76A Power MOSFET
RS1E220AT
RS1E220AT
Pch -30V -76A Power MOSFET
RS1E220AT is a power MOSFET, suitable for switching applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RS1E220ATTB1
Status |
Recommended
Package |
HSOP8 (Single)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
HSOP8S (5x6)
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-76
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0046
RDS(on)[Ω] VGS=10V(Typ.)
0.0033
RDS(on)[Ω] VGS=Drive (Typ.)
0.0046
Total gate charge Qg[nC]
65
Power Dissipation (PD)[W]
34
Drive Voltage[V]
-4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.9x6 (t=1.1)
Features:
- Low on - resistance
- Small Surface Mount Package (HSOP8)
- Pb-free lead plating ; RoHS compliant