RQ6E045BN
Nch 30V 4.5A Power MOSFET
RQ6E045BN
RQ6E045BN
Nch 30V 4.5A Power MOSFET
Power MOSFET RQ6E045BN is suitable for switching power supply.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ6E045BNTCR
Status |
Recommended
Package |
TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Applications
Switching, Motor
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
4.5
RDS(on)[Ω] VGS=4.5V(Typ.)
0.035
RDS(on)[Ω] VGS=10V(Typ.)
0.021
RDS(on)[Ω] VGS=Drive (Typ.)
0.035
Total gate charge Qg[nC]
8.4
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low on -resistance.· Built-in G-S Protection Diode.
· Small Surface Mount Package(TSMT6).
· Pb-free lead plating; RoHS compliant