Rohm Breadcrumb

Rohm Productdetail

Pch -30V -3.5A Power MOSFET - RQ6E035AT

The small surface mount package RQ6E035AT is suitable for switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RQ6E035ATTCR
Status | Active
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-457T

JEITA Package

SC-95

Package Size[mm]

2.9x2.8(t=1.0max.)

Applications

Switching

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-3.5

RDS(on)[Ω] VGS=4.5V (Typ.)

0.054

RDS(on)[Ω] VGS=10V (Typ.)

0.038

RDS(on)[Ω] VGS=Drive (Typ.)

0.054

Total gate charge Qg[nC]

5.2

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low on-resistance.
· Small Surface Mount Package(TSMT6).
· Pb-free lead plating; RoHS compliant