Rohm Breadcrumb

Rohm Productdetail

Pch -12V -4.5A Small Signal MOSFET - RQ6A045ZP

RQ6A045ZP is the low on - resistance MOSFET, built-in G-S protection diode for switching application.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RQ6A045ZPTR
Status | Active
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-457T

JEITA Package

SC-95

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=1.5V (Typ.)

0.05

RDS(on)[Ω] VGS=1.8V (Typ.)

0.039

RDS(on)[Ω] VGS=2.5V (Typ.)

0.031

RDS(on)[Ω] VGS=4.5V (Typ.)

0.025

RDS(on)[Ω] VGS=Drive (Typ.)

0.05

Total gate charge Qg[nC]

31.0

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance.
  • Built-in G-S Protection Diode.
  • Small Surface Mount Package(TSMT6).
  • Pb-free lead plating; RoHS compliant.