RQ5L030SN
Nch 60V 3A Small Signal MOSFET

RQ5L030SN is a Small Signal MOSFET with Low on - resistance, suitable for DC/DC converters.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5L030SNTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

3

RDS(on)[Ω] VGS=4V(Typ.)

0.075

RDS(on)[Ω] VGS=4.5V(Typ.)

0.07

RDS(on)[Ω] VGS=10V(Typ.)

0.06

RDS(on)[Ω] VGS=Drive (Typ.)

0.075

Total gate charge Qg[nC]

5

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S Protection Diode
  • Small Surface Mount Package (TSMT3)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed