Rohm Breadcrumb

Rohm Productdetail

Nch 30V 7A Middle Power MOSFET - RQ5E070BN

RQ5E070BN is low on-resistance and small surface mount package MOSFET for switching application.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | RQ5E070BNTCL
Status | Active
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-346T

JEITA Package

SC-96

Package Size[mm]

2.9x2.8(t=1.0max.)

Applications

Switching, Motor

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

7.0

RDS(on)[Ω] VGS=4.5V (Typ.)

0.0165

RDS(on)[Ω] VGS=10V (Typ.)

0.0124

RDS(on)[Ω] VGS=Drive (Typ.)

0.0165

Total gate charge Qg[nC]

11.7

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low on -resistance.
· Small Surface Mount Package(TSMT3).
· Pb-free lead plating; RoHS compliant