Rohm Breadcrumb

Rohm Productdetail

Nch 30V 3.5A Middle Power MOSFET - RQ5E035XN

RQ5E035XN is a Small Signal MOSFET featuring low-on resistance and Built-in G-S Protection Diode. It is suitable for switching.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | RQ5E035XNTCL
Status | Active
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-346T

JEITA Package

SC-96

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=4V (Typ.)

0.05

RDS(on)[Ω] VGS=4.5V (Typ.)

0.045

RDS(on)[Ω] VGS=10V (Typ.)

0.035

RDS(on)[Ω] VGS=Drive (Typ.)

0.05

Total gate charge Qg[nC]

3.3

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Built-in G-S Protection Diode
  • Small and surface mount package(TSMT3)
  • Pb-free lead plating ; RoHS compliant