RQ5E030RP
Pch -30V -3A Small Signal MOSFET

RQ5E030RP is a MOSFET with G-S Protection Diode and low on-switching, suitable for DC/DC Converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5E030RPTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-3

RDS(on)[Ω] VGS=4V(Typ.)

0.095

RDS(on)[Ω] VGS=4.5V(Typ.)

0.085

RDS(on)[Ω] VGS=10V(Typ.)

0.055

RDS(on)[Ω] VGS=Drive (Typ.)

0.095

Total gate charge Qg[nC]

5.2

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· Low on -resistance.
· Built-in G-S Protection Diode.
· Small Surface Mount Package(TSMT3).
· Pb-free lead plating; RoHS compliant
X

Most Viewed