RQ5C060BC
Pch -20V -6A Middle Power MOSFET

RQ5C060BC is Low on-resistance and high power small mold package MOSFET for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5C060BCTCL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Applications

Switching

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-6

RDS(on)[Ω] VGS=1.8V(Typ.)

0.0274

RDS(on)[Ω] VGS=2.5V(Typ.)

0.0203

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0161

RDS(on)[Ω] VGS=Drive (Typ.)

0.0274

Total gate charge Qg[nC]

19.2

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-1.8

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

  • Low on - resistance.
  • High Power small mold Package (TSMT3).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
X

Most Viewed