Rohm Breadcrumb

Rohm Productdetail

Nch 100V 36A Power MOSFET - RQ3P300BE

RQ3P300BE is a power MOSFET with low on - resistance, suitable for DC/DC converters.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RQ3P300BETB1
Status | Active
Package | HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

HSMT8(3.3x3.3)

Package Size[mm]

3.3x3.3(t=0.8)

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

36.0

RDS(on)[Ω] VGS=10V (Typ.)

0.016

RDS(on)[Ω] VGS=Drive (Typ.)

0.016

Total gate charge Qg[nC]

19.1

Power Dissipation (PD)[W]

32.0

Drive Voltage[V]

10.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance
  • Small Surface Mount Package
  • Pb-free lead plating ; RoHS complian