RQ3E150BN
Nch 30V 39A Power MOSFET
RQ3E150BN
RQ3E150BN
Nch 30V 39A Power MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
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
HSMT8 (3.3x3.3)
Applications
Switching, Motor
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
39
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0053
RDS(on)[Ω] VGS=10V(Typ.)
0.0038
RDS(on)[Ω] VGS=Drive (Typ.)
0.0053
Total gate charge Qg[nC]
23
Power Dissipation (PD)[W]
17
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4013
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.3x3.3 (t=0.8)
Features:
- Low on - resistance.
- High Power Package (HSMT8).
- Pb-free lead plating; RoHS compliant.
- Halogen Free