RQ3E120AT
Pch -30V -39A Power MOSFET

Middle Power MOSFET RQ3E120AT is suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3E120ATTB
Status | Active
Package | HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Applications

Switching

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-39

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0087

RDS(on)[Ω] VGS=10V(Typ.)

0.0061

RDS(on)[Ω] VGS=Drive (Typ.)

0.0087

Total gate charge Qg[nC]

33

Power Dissipation (PD)[W]

20

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.8)

Find Similar

Features:

· Low on - resistance.
· High Power Small Mold Package (HSMT8).
· Pb-free lead plating ; RoHS compliant
· Halogen Free
X

Most Viewed