RQ3C150BC
Pch -20V -37A Power MOSFET

The Middle Power MOSFET RQ3C150BC is suitable for switching and load switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3C150BCTB
Status | Active
Package | HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Applications

Switching

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-37

RDS(on)[Ω] VGS=1.8V(Typ.)

0.0088

RDS(on)[Ω] VGS=2.5V(Typ.)

0.0061

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0048

RDS(on)[Ω] VGS=Drive (Typ.)

0.0088

Total gate charge Qg[nC]

60

Power Dissipation (PD)[W]

20

Drive Voltage[V]

1.8

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.8)

Find Similar

Features:

  • Low on - resistance.
  • High Power Package (HSMT8).
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free
X

Most Viewed