Rohm Breadcrumb

Rohm Productdetail

Nch 30V 10A Middle Power MOSFET - RF4E100AJ

RF4E100AJ is high power small mold package(HUML2020L8) MOSFET for switching and DC/DC converter, battery switch application.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | RF4E100AJTCR
Status | Active
Package | HUML2020L8(Single)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

DFN2020-8S

Package Size[mm]

2.0x2.0(t=0.6)

Applications

Power Supply

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

10.0

RDS(on)[Ω] VGS=2.5V (Typ.)

0.0133

RDS(on)[Ω] VGS=4.5V (Typ.)

0.0094

RDS(on)[Ω] VGS=Drive (Typ.)

0.0133

Total gate charge Qg[nC]

13.0

Power Dissipation (PD)[W]

2.0

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance.
  • High Power Small Mold Package (HUML2020L8).
  • Pb-free lead plating; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested