Rohm Breadcrumb

Rohm Productdetail

Nch 190V 10A Power MOSFET - RD3S100CN

RD3S100CN is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | RD3S100CNTL1
Status | Active
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

190

Drain Current ID[A]

10.0

RDS(on)[Ω] VGS=4V (Typ.)

0.136

RDS(on)[Ω] VGS=10V (Typ.)

0.13

RDS(on)[Ω] VGS=Drive (Typ.)

0.136

Total gate charge Qg[nC]

52.0

Power Dissipation (PD)[W]

85.0

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant