RCX081N20
10V Drive Nch Power MOSFET
RCX081N20
RCX081N20
10V Drive Nch Power MOSFET
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
TO-220FM
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
200
Drain Current ID[A]
8
RDS(on)[Ω] VGS=10V(Typ.)
0.47
RDS(on)[Ω] VGS=Drive (Typ.)
0.47
Total gate charge Qg[nC]
9
Power Dissipation (PD)[W]
40
Drive Voltage[V]
10
Mounting Style
Leaded type
Bare Die Part Number
Available: K6570
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
・ Low on-resistance.・ Fast switching speed.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant
・ 100% Avalanche tested