Rohm Breadcrumb

Rohm Productdetail

10V Drive Nch Power MOSFET - RCX051N25

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RCX051N25
Status | Active
Package | TO-220FM
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-220FM

Package Size[mm]

15.1x10.1 (t=4.6)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

5.0

RDS(on)[Ω] VGS=10V (Typ.)

0.85

RDS(on)[Ω] VGS=Drive (Typ.)

0.85

Total gate charge Qg[nC]

9.0

Power Dissipation (PD)[W]

30.0

Drive Voltage[V]

10.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・ Low on-resistance.
・ Fast switching speed.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant
・ 100% Avalanche tested