Not Recommended for New Designs RCJ450N20
Nch 200V 45A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RCJ450N20

Part Number
RCJ450N20
RCJ450N20
RCJ451N20
RCJ451N20
Ordering Part Number RCJ450N20TL RCJ451N20TL
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package LPTS (D2PAK) TO-263S (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263 (D2PAK) TO-263S (D2PAK)
Package Size [mm] 10.1x13.1 (t=4.7) 10.1x9 (t=4.7)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 200 200
Drain Current ID [A] 45.0 45.0
RDS(on)[O] VGS=10V (Typ.) 0.042 0.042
RDS(on)[O] VGS=Drive (Typ.) 0.042 0.042
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 40.0 211.0
Total gate charge Qg [nC] 80.0 80.0
Mounting Style Surface mount Surface mount
JEITA Package SC-83 SC-83
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed