Rohm Breadcrumb

Rohm Productdetail

Nch 250V 0.5A Power MOSFET - RCJ100N25

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RCJ100N25TL
Status | Active
Package | LPTS(D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-263(D2PAK)

JEITA Package

SC-83

Package Size[mm]

10.1x13.1(t=4.5)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

10.0

RDS(on)[Ω] VGS=10V (Typ.)

0.245

RDS(on)[Ω] VGS=Drive (Typ.)

0.245

Total gate charge Qg[nC]

26.5

Power Dissipation (PD)[W]

40.0

Drive Voltage[V]

10.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant