Rohm Breadcrumb

Rohm Productdetail

1.5V Drive Pch MOSFET - RAL045P01

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RAL045P01TCR
Status | Active
Package | TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-363T

JEITA Package

SC-113DA

Package Size[mm]

2.0x2.1(t=0.85max.)

Applications

Switching

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=1.5V (Typ.)

0.05

RDS(on)[Ω] VGS=2.5V (Typ.)

0.028

RDS(on)[Ω] VGS=4.5V (Typ.)

0.022

RDS(on)[Ω] VGS=Drive (Typ.)

0.05

Total gate charge Qg[nC]

40.0

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low voltage(1.5V) drive type
· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant