R8005ANJ
Nch 800V 5A Power MOSFET

R8005ANJ is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R8005ANJGTL
Status | Active
Package | LPTS (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

5

RDS(on)[Ω] VGS=10V(Typ.)

1.6

RDS(on)[Ω] VGS=Drive (Typ.)

1.6

Total gate charge Qg[nC]

20

Power Dissipation (PD)[W]

120

Drive Voltage[V]

10

Trr (Typ.)[ns]

330

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x13.1 (t=4.7)

Find Similar

Features:

1) Low on-resistance.
2) Fast switching speed.
3) Gate-source voltage(VGSS)guaranteed to be ±30V.
4) Drive circuits can be simple.
5) Parallel use is easy.
6) Pb-free lead plating; RoHS compliant.

Similar Products

 

Different Grade

R8005ANJFRG   Grade| Automotive StatusActive
X

Most Viewed