Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 10V Drive Nch MOSFET - R8002ANX

Replacement Product For R8002ANX
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | R8002ANX
Status | NRND
Package | TO-220FM
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-220FM

Package Size[mm]

15.1x10.1 (t=4.6)

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

2.0

RDS(on)[Ω] VGS=10V (Typ.)

3.3

RDS(on)[Ω] VGS=Drive (Typ.)

3.3

Total gate charge Qg[nC]

12.7

Power Dissipation (PD)[W]

35.0

Drive Voltage[V]

10.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant