R8002ANJ
Nch 800V 2A Power MOSFET
R8002ANJ
R8002ANJ
Nch 800V 2A Power MOSFET
R8002ANJ is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
800
Drain Current ID[A]
2
RDS(on)[Ω] VGS=10V(Typ.)
3.3
RDS(on)[Ω] VGS=Drive (Typ.)
3.3
Total gate charge Qg[nC]
13
Power Dissipation (PD)[W]
62
Drive Voltage[V]
10
Trr (Typ.)[ns]
220
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
1) Low on-resistance.2) Fast switching speed.
3) Gate-source voltage(VGSS)guaranteed to be ±30V.
4) Drive circuits can be simple.
5) Parallel use is easy.
6) Pb-free lead plating; RoHS compliant.