Rohm Breadcrumb

Rohm Productdetail

Nch 650V 30A Power MOSFET - R6530KNZ

R6530KNZ is a power MOSFET with low-on resistance and ultra fast switching speed, suitable for switching.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | R6530KNZC8
Status | Active
Package | TO-3PF
Unit Quantity | 360
Minimum Package Quantity | 360
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-3PF

Package Size[mm]

26.5x15.5(t=5.5)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

30.0

RDS(on)[Ω] VGS=10V (Typ.)

0.125

RDS(on)[Ω] VGS=Drive (Typ.)

0.125

Total gate charge Qg[nC]

56.0

Power Dissipation (PD)[W]

86.0

Drive Voltage[V]

10.0

Trr (Typ.)[ns]

570

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant