Obsolete R6530ENZ1
Nch 650V 30A Power MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6530ENZ1

Part Number
R6530ENZ1
R6530ENZ1
R6530ENZ4
R6530ENZ4
Ordering Part Number R6530ENZ1C9 R6530ENZ4C13
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Recommended
Package TO-247 TO-247
Unit Quantity 450 600
Minimum Packing Quantity 450 30
Packing Type Tube Tube
RoHS Yes Yes
Package Code TO-247AD TO-247AD
Package Size [mm] 15.94x25.14 (t=5.22) 15.94x25.14 (t=5.22)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 650 650
Drain Current ID [A] 30.0 30.0
RDS(on)[O] VGS=10V (Typ.) 0.125 0.125
RDS(on)[O] VGS=Drive (Typ.) 0.125 0.125
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 305.0 305.0
Total gate charge Qg [nC] 90.0 90.0
Trr (Typ.)[ns] 640 640
Mounting Style Leaded type Leaded type
Applications Power Supply Power Supply
Bare Die P/N - Available: K7457
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed