Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Nch 650V 24A Power MOSFET - R6524KNZ1

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R6524KNZ1C9
Status | NRND
Package | TO-247
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-247

Package Size[mm]

21.07x15.94(t=5.02)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

24.0

RDS(on)[Ω] VGS=10V (Typ.)

0.16

RDS(on)[Ω] VGS=Drive (Typ.)

0.16

Total gate charge Qg[nC]

45.0

Power Dissipation (PD)[W]

245.0

Drive Voltage[V]

10.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Ultra fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant